??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24532.0028 Folding Handle
HELP_VARIABLE
Company
Halder
Description
EH 24532. - Folding Handles rotating, steel
Bill of material
24532.0028 Folding Handle
BESTNR
Ref. No.
24532.0028
AUS
Version
Steel
POS
Position
D1
28 mm
D2
Thread
M8
D3
26 mm
L1
~
118 mm
L2
26.0 mm
L3
10 mm
L4
~
106 mm
L5
16.0 mm
TEMPMAX
Temperature max.
110 °C
G
Weight
220 g
Embedded user actions